IESNA:LM-63-2002
[TEST]P1390598
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-940-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 90CRI 4000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (28) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7081.0
TILT=NONE
28 -1 1 38 41 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
26.1 34.8 37.0 39.2 41.4 45.7 50.1 54.5 58.8 65.3 74.1 87.1 111.1 137.2 139.4 137.2 139.4 154.6 213.5 350.7 477.0 553.2 561.9 535.8 
524.9 381.2 309.3 265.7 241.8 217.8 193.9 163.4 104.5 47.9 19.6 2.2 0.0 0.0 
26.1 34.8 37.0 41.4 43.6 50.1 54.5 63.2 69.7 82.8 113.3 172.1 259.2 309.3 346.3 396.4 477.0 651.2 1067.3 1766.4 2576.7 2761.8 
2480.8 2082.3 1971.2 1583.5 1154.4 819.0 564.1 400.8 285.3 215.6 102.4 54.5 19.6 2.2 0.0 0.0 
26.1 34.8 37.0 41.4 47.9 54.5 63.2 82.8 126.3 276.6 524.9 834.2 1113.0 1422.3 1727.2 2056.1 2452.5 3258.4 5118.5 7348.9 
8588.2 8771.2 8435.8 8098.2 7987.1 7725.7 7235.6 6192.3 4349.7 2463.4 1187.1 455.2 141.6 71.9 24.0 2.2 0.0 0.0 
26.1 32.7 34.8 41.4 50.1 58.8 76.2 115.4 283.2 786.3 1383.1 1962.5 2576.7 3018.8 3506.7 3975.0 4857.1 6852.3 9420.3 
11779.1 12548.0 12772.3 12826.8 13105.6 13194.9 13279.8 12221.3 9651.1 7292.3 5068.4 3454.5 1004.1 281.0 80.6 17.4 2.2 0.0 
0.0 
26.1 30.5 34.8 41.4 50.1 61.0 82.8 161.2 490.1 1274.2 2212.9 2960.0 3552.5 4131.8 4839.7 5623.8 7044.0 9943.0 13994.3 
16048.2 16734.3 16869.3 17416.0 18001.9 18039.0 17398.6 15146.5 12184.3 9429.0 7675.6 5033.6 1559.5 514.0 108.9 21.8 2.2 0.0 
0.0 
26.1 28.3 32.7 39.2 50.1 61.0 89.3 174.2 638.2 1614.0 2650.7 3330.3 3918.4 4637.2 5434.3 6416.7 8215.8 11615.8 15836.9 
17858.2 18731.6 19219.5 20121.2 20563.4 20511.1 19459.1 16738.6 13329.9 11201.9 9139.3 5558.5 2180.3 694.8 106.7 21.8 0.0 
0.0 0.0 
26.1 26.1 30.5 37.0 47.9 58.8 80.6 161.2 551.1 1376.6 2247.8 2975.3 3513.3 4036.0 4715.6 5528.0 6878.4 9668.6 13639.2 
15793.4 16366.2 16490.3 16936.9 17389.9 17437.8 16682.0 14456.0 11742.1 9274.3 7464.3 4950.8 1622.7 701.3 145.9 19.6 0.0 0.0 
0.0 
26.1 26.1 30.5 37.0 45.7 56.6 71.9 117.6 326.7 803.7 1444.1 2043.1 2591.9 2981.8 3378.2 3829.1 4545.7 6445.0 9309.2 
11567.9 12308.4 12463.1 12519.7 12728.8 12826.8 12837.7 11663.7 9394.1 7026.5 5112.0 3461.0 1113.0 426.9 106.7 15.2 0.0 0.0 
0.0 
26.1 26.1 30.5 34.8 41.4 50.1 58.8 76.2 124.2 307.1 575.0 890.8 1176.2 1433.2 1725.1 2036.5 2389.4 3217.0 4987.8 7431.7 
8616.5 8762.5 8361.7 7993.6 7878.2 7501.4 6932.9 5645.6 4073.0 2454.7 1256.8 509.7 169.9 80.6 24.0 0.0 0.0 0.0 
26.1 24.0 28.3 32.7 37.0 41.4 50.1 54.5 63.2 80.6 117.6 189.5 267.9 311.5 352.9 418.2 514.0 666.5 1021.5 1853.6 2720.4 2888.2 
2498.3 2047.4 1962.5 1485.5 1078.2 716.6 481.4 365.9 296.2 235.2 126.3 58.8 17.4 0.0 0.0 0.0 
26.1 24.0 26.1 30.5 34.8 39.2 43.6 47.9 52.3 58.8 67.5 82.8 111.1 137.2 137.2 135.0 141.6 154.6 193.9 350.7 548.9 596.8 538.0 470.5 
455.2 342.0 278.8 246.1 228.7 220.0 204.7 183.0 132.9 52.3 15.2 0.0 0.0 0.0 
26.1 24.0 26.1 28.3 32.7 37.0 39.2 43.6 43.6 47.9 52.3 58.8 63.2 76.2 80.6 78.4 69.7 67.5 69.7 71.9 74.1 82.8 95.8 106.7 106.7 124.2 
137.2 145.9 152.5 150.3 148.1 130.7 111.1 63.2 15.2 0.0 0.0 0.0 
26.1 21.8 24.0 26.1 28.3 30.5 32.7 32.7 32.7 34.8 34.8 37.0 39.2 39.2 39.2 41.4 41.4 43.6 41.4 39.2 39.2 39.2 39.2 39.2 41.4 47.9 
54.5 56.6 58.8 63.2 74.1 84.9 82.8 65.3 24.0 0.0 0.0 0.0 
26.1 21.8 21.8 24.0 24.0 24.0 26.1 26.1 26.1 26.1 26.1 28.3 26.1 26.1 26.1 26.1 26.1 26.1 28.3 28.3 30.5 30.5 30.5 32.7 32.7 37.0 
43.6 47.9 50.1 50.1 45.7 39.2 37.0 30.5 17.4 0.0 0.0 0.0 
26.1 19.6 19.6 19.6 19.6 21.8 19.6 19.6 19.6 19.6 19.6 19.6 19.6 19.6 17.4 17.4 17.4 17.4 17.4 15.2 17.4 19.6 24.0 26.1 26.1 28.3 26.1 21.8 19.6 15.2 13.1 10.9 6.5 2.2 0.0 
0.0 0.0 0.0 
26.1 19.6 17.4 17.4 17.4 17.4 17.4 15.2 15.2 15.2 13.1 13.1 10.9 10.9 8.7 8.7 6.5 8.7 10.9 13.1 10.9 6.5 4.4 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.1 19.6 17.4 17.4 15.2 15.2 15.2 13.1 13.1 10.9 8.7 6.5 4.4 4.4 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.1 17.4 15.2 15.2 13.1 13.1 13.1 10.9 10.9 6.5 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.1 17.4 15.2 13.1 10.9 10.9 8.7 8.7 4.4 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.1 17.4 13.1 10.9 8.7 8.7 6.5 4.4 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.1 15.2 13.1 10.9 8.7 8.7 6.5 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.1 15.2 13.1 10.9 8.7 6.5 4.4 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.1 15.2 13.1 8.7 6.5 4.4 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.1 15.2 10.9 8.7 6.5 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.1 15.2 10.9 8.7 6.5 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.1 15.2 10.9 8.7 6.5 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.1 17.4 13.1 10.9 6.5 4.4 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.1 19.6 15.2 13.1 10.9 6.5 4.4 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.1 24.0 19.6 17.4 15.2 13.1 10.9 6.5 4.4 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.1 28.3 26.1 24.0 21.8 19.6 17.4 15.2 13.1 8.7 6.5 4.4 4.4 2.2 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
26.1 30.5 28.3 26.1 24.0 21.8 21.8 19.6 15.2 13.1 8.7 8.7 6.5 6.5 4.4 4.4 4.4 2.2 2.2 2.2 2.2 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.2 2.2 2.2 0.0 
0.0 0.0 
26.1 32.7 30.5 28.3 26.1 26.1 24.0 21.8 19.6 15.2 13.1 10.9 8.7 8.7 6.5 6.5 6.5 4.4 4.4 4.4 4.4 4.4 4.4 2.2 2.2 2.2 2.2 2.2 2.2 2.2 2.2 2.2 2.2 4.4 4.4 
2.2 2.2 0.0 
26.1 34.8 32.7 30.5 30.5 28.3 28.3 28.3 24.0 21.8 17.4 15.2 15.2 13.1 10.9 10.9 8.7 8.7 8.7 8.7 8.7 6.5 6.5 6.5 4.4 4.4 4.4 4.4 4.4 4.4 4.4 6.5 6.5 6.5 
6.5 6.5 6.5 0.0 
26.1 34.8 32.7 32.7 32.7 30.5 30.5 30.5 28.3 26.1 24.0 19.6 17.4 17.4 15.2 15.2 13.1 13.1 13.1 13.1 10.9 8.7 8.7 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 
6.5 6.5 6.5 0.0 
26.1 32.7 30.5 30.5 30.5 30.5 30.5 30.5 30.5 26.1 24.0 21.8 21.8 19.6 19.6 17.4 17.4 17.4 17.4 15.2 15.2 13.1 10.9 8.7 8.7 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 
6.5 6.5 6.5 6.5 0.0 
26.1 32.7 30.5 30.5 28.3 28.3 28.3 26.1 26.1 26.1 24.0 24.0 24.0 21.8 21.8 21.8 21.8 21.8 24.0 26.1 24.0 19.6 17.4 15.2 15.2 13.1 13.1 10.9 10.9 
13.1 10.9 8.7 6.5 6.5 4.4 4.4 4.4 0.0 
26.1 30.5 30.5 28.3 28.3 28.3 28.3 28.3 26.1 26.1 26.1 26.1 26.1 26.1 26.1 28.3 28.3 28.3 28.3 28.3 28.3 30.5 34.8 39.2 41.4 41.4 
37.0 32.7 30.5 26.1 24.0 21.8 19.6 13.1 8.7 4.4 2.2 0.0 
26.1 32.7 30.5 30.5 30.5 30.5 32.7 30.5 30.5 30.5 32.7 32.7 32.7 32.7 32.7 34.8 34.8 37.0 37.0 39.2 39.2 41.4 41.4 43.6 43.6 47.9 
54.5 58.8 58.8 56.6 54.5 50.1 47.9 41.4 26.1 4.4 2.2 0.0 
26.1 32.7 34.8 34.8 34.8 37.0 37.0 39.2 39.2 39.2 41.4 43.6 43.6 43.6 45.7 47.9 50.1 52.3 50.1 47.9 45.7 47.9 47.9 50.1 52.3 61.0 
67.5 69.7 74.1 78.4 89.3 100.2 95.8 78.4 28.3 4.4 0.0 0.0 
26.1 34.8 37.0 37.0 39.2 43.6 45.7 47.9 50.1 54.5 58.8 63.2 69.7 80.6 87.1 82.8 78.4 76.2 76.2 80.6 82.8 91.5 115.4 122.0 124.2 137.2 
145.9 150.3 152.5 145.9 139.4 126.3 104.5 56.6 21.8 2.2 0.0 0.0 
26.1 34.8 37.0 39.2 41.4 45.7 50.1 54.5 58.8 65.3 74.1 87.1 111.1 137.2 139.4 137.2 139.4 154.6 213.5 350.7 477.0 553.2 561.9 535.8 
524.9 381.2 309.3 265.7 241.8 217.8 193.9 163.4 104.5 47.9 19.6 2.2 0.0 0.0 
